Magnet coil for contactors S2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT29345AD01
3RT29345AD21
3RT29345AG61
3RT29345AH21
3RT29345AM21
3RT29345AN61
3RT29345AR61
3RT29345AT61
3RT29345AU61
3RT29345AV01
3RT29345AV61
3RT29345NB31
3RT29345ND31
3RT29345NE31
3RT29345NF31
3RT29345NP31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Control voltage range Relay features

26.77 €

1 98 Days 42 V AC (max)-

26.77 €

1 98 Days 42 V AC (max)-

26.77 €

1 98 Days 100 - 110 V AC-

26.77 €

1 11 Days 48 V AC (max)-

26.77 €

1 11 Days 208 V AC (max)-

26.77 €

1 12 Days 200 - 220 V AC-

26.77 €

1 10 Days 400 - 440 V AC-

26.77 €

1 11 Days 600 V AC (max)-

26.77 €

1 6 Days 277 V AC (max)-

26.77 €

1 11 Days 400 V AC (max)-

26.77 €

1 11 Days 480 V AC (max)-

65.03 €

1 Available 11 Days 20 - 33 V AC+ varistor

71.55 €

1 Available 98 Days 30 - 42 V AC+ varistor

71.55 €

1 Available 18 Days 48 - 80 V AC+ varistor

65.03 €

1 Available 6 Days 84 - 115 V AC+ varistor

65.03 €

1 Available 11 Days 175 - 280 V AC+ varistor

Loading...

  1. 1

Tech Support