Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT29445AD01 |
3RT29445AG61 |
3RT29445AH21 |
3RT29445AN61 |
3RT29445AR61 |
3RT29445AT61 |
3RT29445AV01 |
3RT29445AV61 |
3RT29445NB31 |
3RT29445NE31 |
3RT29445NF31 |
3RT29445NP31 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Relay features | |
---|---|---|---|---|---|---|
52.03 € | 1 | Available | 98 Days | 42 V AC (max) | - | |
52.03 € | 1 | Available | 98 Days | 100 - 110 V AC | - | |
52.03 € | 1 | Available | 98 Days | 48 V AC (max) | - | |
52.03 € | 1 | Available | 98 Days | 200 - 220 V AC | - | |
52.03 € | 1 | Available | 12 Days | 400 - 440 V AC | - | |
52.03 € | 1 | Available | 11 Days | 600 V AC (max) | - | |
52.03 € | 1 | Available | 12 Days | 400 V AC (max) | - | |
52.03 € | 1 | Available | 12 Days | 480 V AC (max) | - | |
89.32 € | 1 | Available | 12 Days | 20 - 33 V AC | + varistor | |
98.04 € | 1 | Available | 12 Days | 48 - 80 V AC | + varistor | |
89.32 € | 1 | Available | 11 Days | 84 - 115 V AC | + varistor | |
89.32 € | 1 | Available | 12 Days | 175 - 280 V AC | + varistor |
Loading...
Configure
Basic Attributes
Control voltage range
Relay features
Filter by standard shipping days
Optional Attributes