Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU19000EE700AA0 |
3SU19000EG700AA0 |
3SU19000EK700AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (dia.) (mm) | Product size (width) (mm) | Compatible with (details) | |
---|---|---|---|---|---|---|---|---|
5.37 € | 1 | 3 Days | - | 31.6 | - | Push button | ||
36.96 € | 1 | 11 Days | - | 42 | - | Mushroom pushbutton 40 mm | ||
5.59 € | 1 | 11 Days | 60 | - | 32.1 | double pressure switch |
Loading...
Product type | Protective cap | IP rating | IP66, IP67 | Colour | Clear |
---|---|---|---|---|---|
Material | Plastic |
Configure
Basic Attributes
Product size (height)(mm)
Product size (dia.)(mm)
Product size (width)(mm)
Compatible with (details)
Filter by standard shipping days
Optional Attributes