Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3NP19001HA00 |
3RV19136B |
3SU19500DM800AA0 |
3SU19500DN800AA0 |
3SU19500DP800AA0 |
3SU19500DQ800AA0 |
3SU19500DR800AA0 |
3SU19500DS800AA0 |
3SU19500DU800AA0 |
3SU19500DV800AA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Compatible with (details) | IP rating | Type (misc.) | Colour | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.96 € | 1 | 9 Days | Locking mechanism | - | - | - | - | - | Accessories for 3NP1 fuse switch disconnectors | - | - | ||
9.51 € | 1 | 9 Days | Circuit breaker accessories | 100 | - | 71 | - | - | - | - | - | ||
47.05 € | 1 | 11 Days | Locking mechanism | 43.1 | 25.1 | 47 | Push buttons | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
45.93 € | 1 | 11 Days | Locking mechanism | 43.1 | 25.1 | 47 | Push buttons | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
45.93 € | 1 | 11 Days | Locking mechanism | 43.1 | 25.1 | 47 | Mushroom pushbutton | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
44.81 € | 1 | 11 Days | Locking mechanism | 47.5 | 21.1 | 47 | T-handle | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
44.81 € | 1 | 11 Days | Locking mechanism | 47.5 | 21.1 | 47 | T-handle | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
44.81 € | 1 | 11 Days | Locking mechanism | 47.5 | 21.1 | 47 | T-handle | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
44.81 € | 1 | 11 Days | Locking mechanism | 47.5 | 21.1 | 47 | T-handle | IP66, IP67, IP69/IP69K | - | Silver | Metal | ||
42.56 € | 1 | 11 Days | Locking mechanism | 47.5 | 33.3 | 43 | Push buttons | IP66, IP67, IP69/IP69K | - | Silver | Metal |
Loading...
Configure
Basic Attributes
Product type
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Compatible with (details)
IP rating
Type (misc.)
Colour
Material
Filter by standard shipping days
Optional Attributes