Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product type | Light bulb holder | Product size (depth)(mm) | 46 | Product size (height)(mm) | 19 |
---|---|---|---|---|---|
Product size (width)(mm) | 19 | Switching voltage(V) | 60 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +60 | IP rating | IP00 | Mounting type | Front panel fixed |