Door operating mechanism

Door operating mechanism

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8UC71111BB10
8UC71116BD15
8UC71213BB10
8UC71218BD15
8UC71611BB10
8UC71626BD22
8UC71728BD22
8UC72223BB20
8UC72621BB20
8UC72626BD26
8UC72628BD26
8UC73131BB30
8UC73141BB44
8UC73146BD44
8UC73233BB30
8UC73243BB44
8UC73248BD44
8UC74141BF44
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Compatible with (details) Colour

51.53 €

1 16 Days Door actuator3-pin. Switch disconnectors 3KL50, 3KM 50, 3 KA50, 3 KA 51 for actuating shaft 6 x 6 mmGrey, Light grey

106.75 €

1 Available 16 Days Door actuatorPower Switch 3VL1, 3VL2, 3VL3 for actuating shaft 6 x 6 mmGrey, Light grey

60.49 €

1 11 Days Door actuatorSwitch disconnectors 3KL50, 3KM 50, 3 KA50, 3 KA 51 for actuating shaft 6 x 6 mmYellow, Red

105.31 €

1 16 Days Door actuatorPower Switch 3VL1, 3VL2, 3VL3, actuating shaft 6 x 6 mmYellow, Red

49.29 €

1 16 Days Door actuator3-pin. Switch disconnectors 3KL50, 3KM 50, 3 KA50, 3 KA51, with reduced tolerance compensation, actuating shaft 6 x 6 mmGrey, Light grey

100.83 €

1 16 Days Door actuatorPower switch for 3VL1, 3VL2, 3VL3, actuating shaft 8 x 8 mmGrey, Light grey

96.35 €

1 16 Days Door actuatorPower Switch 3VL1, 3VL2, 3VL3 for actuating shaft 8 x 8 mmYellow, Red

87.39 €

1 3 Days Door actuatorSwitch disconnectors 3KL 52, 3 km 52, 3KL53, 3 KM53, 3kA and actuating shaft 8 x 8 mmYellow, Red

80.67 €

1 17 Days Door actuatorSwitch disconnectors 3KL 52/53, 3KM 52/53, 3 KA 52/53 for actuating shaft 8 x 8 mmGrey, Light grey

134.44 €

1 17 Days Door actuatorPower Switch 3VL4, 3VL5, 3VL6, with reduced tolerance compensation, actuating shaft 8 x 8 mmGrey, Light grey

140.04 €

1 17 Days ScreenPower Switch 3VL4, 3VL5, 3VL6 for actuating shaft 8 x 8 mmYellow, Red

123.24 €

1 16 Days ScreenSwitch disconnectors 3KL55, 3KM55 and 3KL 57, 3 km 57, 3KA and actuating shaft 10 x 10 mm and clutch catchGrey, Light grey

134.44 €

1 16 Days ScreenSwitch disconnectors 3KE42, 3KE43, 3KE44, 3KE45, actuating shaft 12 x 12 mmGrey, Light grey

240.88 €

1 17 Days ScreenPower Switch 3VL7, 3VL8 for actuating shaft 12 x 12 mmGrey, Light grey

140.04 €

1 12 Days ScreenSwitch disconnectors 3KL55, 3KL57, 3KM 55, 3 km 57 3 KA55, 3 KA57, 3 KA58Yellow, Red

140.04 €

1 12 Days ScreenSwitch disconnectors 3KE42, 3KE43, 3KE44, 3KE45Yellow, Red

252.09 €

1 16 Days ScreenPower Switch 3VL7, 3VL8Yellow, Red

218.48 €

1 17 Days Door actuatorSwitch disconnectors as changeover switch with interruption 3 KE42, 3KE43, 3KE44, 3KE45 for actuating shaft 12 x 12 mmGrey, Light grey

Loading...

  1. 1

Tech Support