Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU1400-1AA10-1BA0 |
3SU1400-1AA10-1CA0 |
3SU1400-1AA10-3BA0 |
3SU1400-1AA10-3CA0 |
3SU1400-2AA10-1BA0 |
3SU1400-2AA10-1CA0 |
3SU1400-2AA10-3BA0 |
3SU1400-2AA10-3CA0 |
3SU14001AA101HA0 |
3SU14001AA103MA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dielectric strength (kV) | Durability | Electrical lifespan | Product size (depth) (mm) | Product size (height) (mm) | Recess depth (mm) | Switching voltage (V) | Min. temperature (°C) | Max. temperature (°C) | Contact type | IP rating | Type (misc.) | Connection (components) | Mounting type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.59 € | 1 | 3 Days | - | - | - | 27.7 | 33.2 | 27.7 | 500 | -25 | +70 | 1 maker | IP40, IP20 | - | Screws | Front panel fixed | |||
6.28 € | 1 | 3 Days | - | - | - | 27.7 | 33.2 | 27.7 | 500 | -25 | +70 | 1 breaker | IP40, IP20 | - | Screws | Front panel fixed | |||
6.15 € | 1 | 8 Days | - | - | - | 27.7 | 36 | 27.7 | 500 | -25 | +70 | 1 maker | IP40, IP20 | - | Spring-loaded contacts | Front panel fixed | |||
6.15 € | 1 | 3 Days | - | - | - | 27.7 | 36 | 27.7 | 500 | -25 | +70 | 1 breaker | IP40, IP20 | - | Spring-loaded contacts | Front panel fixed | |||
7.27 € | 1 | 3 Days | - | - | - | 27.7 | 33.2 | 27.7 | 500 | -25 | +70 | 1 maker | IP40, IP20 | - | Screws | Floor fixed | |||
6.71 € | 1 | 3 Days | - | - | - | 27.7 | 33.2 | 27.7 | 500 | -25 | +70 | 1 breaker | IP40, IP20 | - | Screws | Floor fixed | |||
7.27 € | 1 | 3 Days | - | - | - | 27.7 | 36 | 27.7 | 500 | -25 | +70 | 1 maker | IP40, IP20 | - | Spring-loaded contacts | Floor fixed | |||
7.88 € | 1 | Available | 3 Days | - | - | - | 27.7 | 36 | 27.7 | 500 | -25 | +70 | 1 breaker | IP40, IP20 | - | Spring-loaded contacts | Floor fixed | ||
- | 14.81 € | 1 | Available | 11 Days | 6 | 1000 0000 | 1000 0000 | 49.7 | 34 | - | - | - | - | 1 breaker | IP20, IP40 | With 1 contact | Screws | Front panel fixed | |
- | 12.67 € | 1 | Available | 11 Days | 6 | 1000 0000 | 1000 0000 | 27.7 | 36 | - | - | - | - | 1 breaker | IP20, IP40 | With 1 contact | Spring-loaded connector | Front panel fixed |
Loading...
Product type | Contact module | Product size (width)(mm) | 9.8 | Switching current (max.)(A) | 10 |
---|
Configure
Basic Attributes
Dielectric strength(kV)
Durability
Electrical lifespan
Product size (depth)(mm)
Product size (height)(mm)
Recess depth(mm)
Switching voltage(V)
Min. temperature(°C)
Max. temperature(°C)
Contact type
IP rating
Type (misc.)
Connection (components)
Mounting type
Filter by standard shipping days
Optional Attributes