Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RA68901AA |
3RA68901AB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|
40.13 € | 1 | 11 Days | 100 | 55 | 40 | ||
40.13 € | 1 | 11 Days | 33 | 42 | 23 |
Loading...
Adjustment range (amperage) | 63 A (max) | Max. temperature(°C) | +60 | Min. temperature(°C) | -20 |
---|---|---|---|---|---|
IP rating | IP20 |