Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6SL35440FB201FA0 |
6SL35440FB211FA0 |
6SL35440FB211PA0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
753.17 € | 1 | Available | 10 Days | |
1,011.16 € | 1 | Available | 9 Days | |
1,011.16 € | 1 | Available | 10 Days |
Loading...
Product size (height)(mm) | 208 | Product size (width)(mm) | 153 | Product size (depth)(mm) | 55 |
---|---|---|---|---|---|
Product type | Controller |