Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6SL32550AA004JA2
Product size (height)(mm) | 106.85 | Product size (width)(mm) | 70 | Product size (depth)(mm) | 19.65 |
---|---|---|---|---|---|
Product type | Controller |
This page is SINAMICS Intelligent Operator Panel, part number 6SL32550AA004JA2.
You can find the detail information about specifications and dimensions on part number 6SL32550AA004JA2.