SINAMICS Output reactor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6SL32020AE218CA0

Part Number
6SL32020AE218CA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

340.88 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 215 Product size (width)(mm) 247 Product size (depth)(mm) 100
Product type Choke Min. cross section(mm2) 10 Nominal current(A) 18.5
Nominal voltage(V) 480

This page is SINAMICS Output reactor, part number 6SL32020AE218CA0.
You can find the detail information about specifications and dimensions on part number 6SL32020AE218CA0.

Tech Support