SIRIUS ACT: Terminal module (Command module)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SU14001MA101BA1

Part Number
3SU14001MA101BA1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.56 €

1 9 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 32.6 Product size (width)(mm) 30 Product size (depth)(mm) 31.5
Product type Terminal block Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60
IP rating IP20 Connection (components) Cut & Clip connector Type (misc.) With 2 contacts

This page is SIRIUS ACT: Terminal module (Command module), part number 3SU14001MA101BA1.
You can find the detail information about specifications and dimensions on part number 3SU14001MA101BA1.

Tech Support