Socket insert Han Q4 / 2 5 contact sockets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RK19112BE10
3RK19112BE30
3RK19112BE50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.55 €

1 Available 9 Days

67.20 €

1 9 Days

64.97 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 65 Product size (width)(mm) 67 Product type Socket inset
Ambient temperature (min.)(°C) -40 Ambient temperature (max.)(°C) +125 Nominal current(A) 40
Nominal voltage(V) 690 Type (misc.) Plug type: socket

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360