Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RA28131AW10 |
3RA28131FW10 |
3RA28132AW10 |
3RA28132FW10 |
3RA28141AW10 |
3RA28141FW10 |
3RA28142AW10 |
3RA28142FW10 |
3RA28151AW10 |
3RA28151FW10 |
3RA28152AW10 |
3RA28152FW10 |
3RT19262GC51 |
3RT19262GD51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Electrical lifespan | Operating voltage (range) (V) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|
102.39 € | 1 | Available | 10 Days | 38 | 45 | 74 | 10000000 | 24 - 240 | AgNi | |
119.83 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 | AgNi | |
102.39 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 | AgNi | |
125.27 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
153.03 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
169.43 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
153.03 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
163.96 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
114.37 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
125.27 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
114.37 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
136.17 € | 1 | Available | 10 Days | 38 | 45 | 74 | 100000 | 24 - 240 | AgNi | |
106.75 € | 1 | Available | 10 Days | 46 | 33 | 73 | 100000 | 100 - 127 | - | |
106.75 € | 1 | Available | 10 Days | 46 | 33 | 73 | 100000 | 200 - 240 | - |
Loading...
Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 | Durability | 10000000 |
---|---|---|---|---|---|
IP rating | IP20 |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Electrical lifespan
Operating voltage (range)(V)
Contact material
Filter by standard shipping days
Optional Attributes