Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD52300RE100 |
3KD52300RE200 |
3KD52340RE100 |
3KD52340RE400 |
3KD52400RE100 |
3KD52420RE100 |
3KD52440RE100 |
3KD52440RE400 |
3KD52600RE200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
2,436.97 € | 1 | 11 Days | 360 | 152.5 | 3 | 690 V AC | 690 V AC | pressure switch | ||
2,436.97 € | 1 | 12 Days | 360 | 152.5 | 3 | 690 V AC | 690 V AC | pressure switch | ||
2,436.97 € | 1 | 24 Days | 394.5 | 154 | 3 | 690 V AC | 690 V AC | pressure switch | ||
2,436.97 € | 1 | 11 Days | 372.5 | 154 | 3 | 690 V AC | 690 V AC | pressure switch | ||
2,952.39 € | 1 | 23 Days | 472 | 152.5 | 4 | 690 V AC | 690 V AC | pressure switch | ||
3,120.45 € | 1 | 23 Days | 472 | 212.5 | 4 | 690 V AC | 690 V AC | pressure switch | ||
3,064.43 € | 1 | 24 Days | 484.5 | 154 | 4 | 690 V AC | 690 V AC | pressure switch | ||
3,064.43 € | 1 | 23 Days | 484.5 | 154 | 4 | 690 V AC | 690 V AC | pressure switch | ||
3,736.69 € | 1 | 23 Days | 652 | 152.5 | 6 | 1200 | 1200 | DC switch |
Loading...
Product size (height)(mm) | 310 | Product type | Circuit breaker | Nominal current(A) | 1250 |
---|---|---|---|---|---|
Contact type | 8 makers, 8 breakers |
Configure
Basic Attributes
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal voltage(V)
Operating voltage (range)(V)
Type (misc.)
Filter by standard shipping days
Optional Attributes