Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD54300RE100 |
3KD54300RE200 |
3KD54320RE100 |
3KD54340RE100 |
3KD54340RE400 |
3KD54400RE100 |
3KD54400RE200 |
3KD54420RE100 |
3KD54440RE100 |
3KD54440RE400 |
3KD54600RE200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | Nominal voltage (V) | Operating voltage (range) (V) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
3,918.91 € | 1 | Available | 12 Days | 360 | 152.5 | 3 | 690 V AC | 690 V AC | pressure switch | |
3,776.81 € | 1 | Available | 25 Days | 360 | 152.5 | 3 | 690 V AC | 690 V AC | pressure switch | |
3,977.93 € | 1 | Available | 25 Days | 360 | 212.5 | 3 | 690 V AC | 690 V AC | pressure switch | |
3,984.51 € | 1 | Available | 25 Days | 394.5 | 154 | 3 | 690 V AC | 690 V AC | pressure switch | |
3,890.49 € | 1 | Available | 25 Days | 372.5 | 154 | 3 | 690 V AC | 690 V AC | pressure switch | |
4,640.39 € | 1 | Available | 25 Days | 472 | 152.5 | 4 | 690 V AC | 690 V AC | pressure switch | |
4,743.13 € | 1 | Available | 25 Days | 472 | 152.5 | 4 | 690 V AC | 690 V AC | pressure switch | |
4,826.21 € | 1 | Available | 25 Days | 472 | 212.5 | 4 | 690 V AC | 690 V AC | pressure switch | |
4,830.59 € | 1 | Available | 25 Days | 484.5 | 154 | 4 | 690 V AC | 690 V AC | pressure switch | |
4,705.97 € | 1 | Available | 25 Days | 484.5 | 154 | 4 | 690 V AC | 690 V AC | pressure switch | |
6,465.93 € | 1 | Available | 25 Days | 652 | 152.5 | 6 | 1200 | 1200 | DC switch |
Loading...
Product size (height)(mm) | 310 | Product type | Circuit breaker | Nominal current(A) | 1600 |
---|---|---|---|---|---|
Contact type | 8 makers, 8 breakers |
Configure
Basic Attributes
Product size (width)(mm)
Product size (depth)(mm)
Number of pins
Nominal voltage(V)
Operating voltage (range)(V)
Type (misc.)
Filter by standard shipping days
Optional Attributes