Switch disconnector 3VA1 IEC frame 160

Switch disconnector 3VA1 IEC frame 160

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3VA11101AA320AA0
3VA11101AA420AA0
3VA11101AA460AA0
3VA11121AA320AA0
3VA11121AA360AA0
3VA11121AA420AA0
3VA11121AA460AA0
3VA11161AA360AA0
3VA11161AA420AA0
3VA11631AA420AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Number of pins Nominal current
(A)

218.63 €

1 10 Days 76.23100

283.12 €

1 11 Days 101.64100

323.81 €

1 12 Days 101.64100

294.05 €

1 12 Days 76.23125

322.48 €

1 Available 10 Days 76.23125

381.51 €

1 11 Days 101.64125

414.29 €

1 12 Days 101.64125

333.41 €

1 9 Days 76.23160

408.96 €

1 9 Days 101.64160

245.95 €

1 11 Days 101.6463

Loading...

  1. 1

Basic information

Product size (height)(mm) 130 Product size (depth)(mm) 70 Product type Circuit breaker
Nominal voltage(V) 690 V AC

Tech Support