Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3KD46300QE100 |
3KD46300QE200 |
3KD46320QE100 |
3KD46340QE100 |
3KD46340QE400 |
3KD46400QE100 |
3KD46400QE200 |
3KD46420QE100 |
3KD46440QE100 |
3KD46440QE400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (depth) (mm) | Number of pins | |
---|---|---|---|---|---|---|---|
727.17 € | 1 | 6 Days | 260 | 110 | 3 | ||
737.87 € | 1 | 11 Days | 260 | 110 | 3 | ||
792.52 € | 1 | Available | 11 Days | 260 | 166.5 | 3 | |
737.87 € | 1 | 24 Days | 271 | 111.5 | 3 | ||
737.87 € | 1 | 11 Days | 271 | 111.5 | 3 | ||
923.71 € | 1 | 12 Days | 320 | 110 | 4 | ||
923.71 € | 1 | 11 Days | 320 | 110 | 4 | ||
978.36 € | 1 | 11 Days | 320 | 166.5 | 4 | ||
923.71 € | 1 | 23 Days | 331 | 111.5 | 4 | ||
923.71 € | 1 | 23 Days | 331 | 111.5 | 4 |
Loading...
Product size (height)(mm) | 235 | Product type | Circuit breaker | Nominal current(A) | 630 |
---|---|---|---|---|---|
Nominal voltage(V) | 690 V AC | Operating voltage (range)(V) | 690 V AC | Contact type | 8 makers, 8 breakers |
Type (misc.) | pressure switch |