Switching device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3LD92065A

Part Number
3LD92065A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

48.17 €

1 13 Days

Loading...

  1. 1

Basic information

Product type Switch Number of pins 2 Nominal current(A) 16
Compatible with (details)(mm) Main and EMERGENCY-STOP switch 3 LD2

This page is Switching device, part number 3LD92065A.
You can find the detail information about specifications and dimensions on part number 3LD92065A.

Tech Support