Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3UF77001AA000
Product size (height)(mm) | 92 | Product size (width)(mm) | 22.5 | Product size (depth)(mm) | 124 |
---|---|---|---|---|---|
Product type | PLC temperature unit | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
No. of inputs (max.) | 3 | IP rating | IP20 | Compatible with (details)(mm) | SIMOCODE pro V |
Fitting type (details) | Screw and snap |
This page is Temperature module, part number 3UF77001AA000.
You can find the detail information about specifications and dimensions on part number 3UF77001AA000.