Terminal block (Part Numbers)

Terminal block

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT29464GA07
3RV29175FA00
3RV29281H
3RV29481K
6ES79240BB200AA0
8WH10000AF08
8WH10000AG08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Min. cross section (inflexible)
(mm2)
Max. cross section (inflexible)
(mm2)
Nominal current
(A)
Nominal voltage
(V)
Operating voltage (range)
(V)
Stripping length (max.)
(mm)
IP rating Colour Clamp width Connection (components) Fitting type (details) Frame size Type (misc.)

17.99 €

1 9 Days 28.17092-------------S3-

8.95 €

1 9 Days 252660-20+60------IP20--Spring-loaded terminal---

16.80 €

1 9 Days 38.944.873.6-20+60------IP20--Screw terminals---

32.15 €

1 Available 11 Days 95.170146---------------

31.36 €

1 6 Days 7657760+60----24 - 50-----DIN rail 35 mm, DIN rail 15 mm-Plug connection

1.85 €

1 Available 3 Days 47.5-47.7--0.142.5241000-9-Black2.5Screw terminals---

2.05 €

1 Available 3 Days 47.5-47.7--0.144301000-9-Black4Screw terminals---

Loading...

  1. 1

Tech Support