Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3VA99880BF21 |
3VA99880BF22 |
3VA99880BF23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
168.05 € | 1 | 9 Days | ||
168.05 € | 1 | 9 Days | ||
168.05 € | 1 | 9 Days |
Loading...
Product size (height)(mm) | 57.5 | Product size (width)(mm) | 44.8 | Product size (depth)(mm) | 72.3 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories |