Vacuum contactor, AC-3 265 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT12656AD36
3RT12656AF36
3RT12656AM36
3RT12656AP36
3RT12656AR36
3RT12656AS36
3RT12656AT36
3RT12656AU36
3RT12656AV36
3RT12656LA06
3RT12656NB36
3RT12656NF36
3RT12656NP36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,910.36 €

1 17 Days

1,910.36 €

1 17 Days

1,910.36 €

1 98 Days

1,910.36 €

1 11 Days

1,910.36 €

1 17 Days

1,910.36 €

1 98 Days

1,910.36 €

1 4 Days

1,910.36 €

1 4 Days

1,910.36 €

1 98 Days

1,719.89 €

1 98 Days

2,038.09 €

1 17 Days

2,038.09 €

1 98 Days

2,038.09 €

1 17 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 210 Product size (width)(mm) 145 Product size (depth)(mm) 206
Durability 10000000 Nominal voltage(V AC) 1000 V AC Frame size S10
IP rating IP00 Contact type 3 makers Connection (components) Terminal strip
Mounting type (relays) Screw-fit Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

Tech Support