Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT12666AB36 |
3RT12666AD36 |
3RT12666AF36 |
3RT12666AM36 |
3RT12666AP36 |
3RT12666AR36 |
3RT12666AS36 |
3RT12666AT36 |
3RT12666AU36 |
3RT12666AV36 |
3RT12666LA06 |
3RT12666NB36 |
3RT12666NP36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | |
---|---|---|---|---|---|
2,302.52 € | 1 | 16 Days | 23 - 26 | ||
2,302.52 € | 1 | 16 Days | 42 - 48 | ||
2,302.52 € | 1 | 11 Days | 110 - 127 | ||
2,302.52 € | 1 | 98 Days | 200 - 220 | ||
2,302.52 € | 1 | 11 Days | 220 - 240 | ||
2,302.52 € | 1 | 16 Days | 440 - 480 | ||
2,302.52 € | 1 | 4 Days | 500 - 550 | ||
2,302.52 € | 1 | 98 Days | 575 - 600 | ||
2,302.52 € | 1 | 4 Days | 240 - 277 | ||
2,302.52 € | 1 | 16 Days | 380 - 420 | ||
2,116.52 € | 1 | 98 Days | Without coil | ||
2,441.45 € | 1 | 16 Days | 21 - 27.3 | ||
2,441.45 € | 1 | 16 Days | 200 - 277 |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 210 | Product size (width)(mm) | 145 |
---|---|---|---|---|---|
Product size (depth)(mm) | 206 | Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC |
Frame size | S10 | IP rating | IP00 | Contact type | 3 makers |
Connection (components) | Screw terminals | Mounting type (relays) | Screw-fit | Ambient temperature (min.)(°C) | -25 |
Ambient temperature (max.)(°C) | +60 |
Configure