Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3UF72001AA010
Product size (height)(mm) | 36 | Product size (width)(mm) | 96 | Product size (depth)(mm) | 44 |
---|---|---|---|---|---|
Product type | Operator interface panel | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
IP rating | IP54 | Fitting type (details) | Front mounting | Display | 10 LEDs |
This page is Operator panel, part number 3UF72001AA010.
You can find the detail information about specifications and dimensions on part number 3UF72001AA010.