Configure

Phase barrier

Phase barrier

Click image to view enlarged image

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Product size (depth)

(mm)

Product size (height)

(mm)

Product size (width)

(mm)

Compatible with (details)

Type (misc.)

Minimum order quantity
35.6
95
5.3
3KC4, 3KC8
2 units
1 pieces
58
120
5.3
3KC4, 3KC8
2 units
1 pieces
35.6
95
5.3
3KC4, 3KC8
3 units
1 pieces
58
120
5.3
3KC4, 3KC8
3 units
1 pieces
48
79.3
3
3KD, size 2
6 units
1 pieces
48
79.3
3
3KD, size 2
8 units
1 pieces
68
115.8
3
3KD, size 3, 3KF, size 2, 3KC0, size 3
6 units
1 pieces
68
115.8
3
3KD, size 3, 3KF, size 2, 3KC0, size 3
8 units
1 pieces
75
135
3
3KD, size 4, 3KF, size 3 and 4, 3KC0, size 4
6 units
1 pieces
75
135
3
3KD, size 4, 3KF, size 3 and 4, 3KC0, size 4
8 units
1 pieces
96
148.2
4
3KD, size 5, 3KF, size 5, 3KC0, size 5
6 units
1 pieces
96
148.2
4
3KD, size 5, 3KF, size 5, 3KC0, size 5
8 units
1 pieces
3.7
141.7
62.7
3VA1 250
comprises 2 partitions
1 pieces
3.7
141.7
62.7
3VA2 100/160/250
comprises 2 partitions
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
25.76 €
( 30.65 € )
12 working days
30.24 €
( 35.99 € )
12 working days
33.60 €
( 39.98 € )
12 working days
40.32 €
( 47.98 € )
12 working days
24.64 €
( 29.32 € )
12 working days
32.48 €
( 38.65 € )
12 working days
26.88 €
( 31.99 € )
8 working days
39.20 €
( 46.65 € )
8 working days
35.84 €
( 42.65 € )
12 working days
47.05 €
( 55.99 € )
12 working days
47.05 €
( 55.99 € )
12 working days
62.73 €
( 74.65 € )
12 working days
10.07 €
( 11.98 € )
9 working days
10.07 €
( 11.98 € )
9 working days