• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Power contactor, AC-3 110 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT20471AB00
3RT20471AB04
3RT20471AL20
3RT20471AP00
3RT20471AP04
3RT20471AP60
3RT20473AB00
3RT20473AP00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)

530.17 €

1 Available 4 Days 152

556.40 €

1 Available 4 Days 195

541.11 €

1 Available 4 Days 152

545.48 €

1 Available 4 Days 152

573.89 €

1 Available 4 Days 195

530.17 €

1 Available 4 Days 152

530.17 €

1 Available 4 Days 152

545.48 €

1 Available 4 Days 152

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 140 Product size (width)(mm) 70
Durability 10000000 Nominal voltage(V AC) 1000 V AC Frame size S3
IP rating IP20 Contact type 3 makers Connection (components) Screw terminals
Mounting type (relays) Snap-in, Screw-fit Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

Tech Support