Power contactor, AC-3 12 A (3RT20171AF02)

Power contactor, AC-3 12 A 3RT20171AF02

Click on this image to zoom in.

Click on this image to zoom in.

  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Power contactor, AC-3 12 A 3RT20171AF02
  • Volume Discount

Product Details:

Manufacturer part number: 3RT20171AF02

Brand: SIEMENS

Price: 45.52

Delivery time: 11 Days


Technical Data:

No. of pins: 3-pin

Product size (height): 58 mm

Product size (depth): 73 mm

Current load: - A

Durability: 30000000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RT20171AF02

Part Number
3RT20171AF02
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Frame size IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
-

45.52 €

1 Available 11 Days 3-pin5873-30000000690 V AC-S00IP203 makers-Screw terminalsSnap-in, Screw-fit--

Loading...

  1. 1

Basic information

Product size (width)(mm) 45 Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60

This page is Power contactor, AC-3 12 A, part number 3RT20171AF02.
You can find the detail information about specifications and dimensions on part number 3RT20171AF02.

Variation of this product

Part Number
3RT2017-1BB42
3RT20171AB01
3RT20171AB011AA0
3RT20171AG61
3RT20171AH02
3RT20171AK61
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
No. of pins Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Durability Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
Frame size IP rating Contact type Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)

54.20 €

1 Available 3 Days 3-pin5873123000000024 V DC400 V ACS00IP203 makers1 breakerScrew terminalsDIN rail+ auxiliary contact5.5
-

45.52 €

1 Available 12 Days 3-pin5873-30000000690 V AC-S00IP203 makers-Screw terminalsSnap-in, Screw-fit--
-

56.36 €

1 Available 12 Days 3-pin5873-30000000690 V AC-S00IP203 makers--Snap-in, Screw-fit--
-

49.85 €

1 Available 11 Days 3-pin5873-30000000690 V AC-S00IP203 makers-Screw terminalsSnap-in, Screw-fit--
-

48.77 €

1 Available 12 Days 3-pin5873-30000000690 V AC-S00IP203 makers-Screw terminalsSnap-in, Screw-fit--
-

48.77 €

1 Available 12 Days 3-pin5873-30000000690 V AC-S00IP203 makers-Screw terminalsSnap-in, Screw-fit--

Tech Support