Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | IP rating | Connection (components) | |
---|---|---|---|---|---|---|---|
869.04 € | 1 | Available | 14 Days | 120 | IP20 | - | |
753.17 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
753.17 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
770.67 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
753.17 € | 1 | Available | Quote | 120 | IP00 | Terminal strip | |
759.73 € | 1 | Available | Quote | 120 | IP00 | Terminal strip | |
759.73 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
858.12 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
851.55 € | 1 | Available | 12 Days | 120 | IP00 | Terminal strip | |
781.59 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
748.81 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
775.04 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
792.52 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
759.73 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
748.81 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
792.52 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
726.93 € | 1 | Available | 14 Days | 120 | IP00 | - | |
770.67 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
748.81 € | 1 | Available | 8 Days | 120 | IP00 | Terminal strip | |
748.81 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
770.67 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
759.73 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
639.48 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
781.59 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
890.91 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
879.97 € | 1 | Available | 8 Days | 120 | IP00 | - | |
1,124.84 € | 1 | Available | 14 Days | 140 | IP00 | Terminal strip | |
1,113.92 € | 1 | Available | 14 Days | 140 | IP00 | Terminal strip | |
917.15 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
945.57 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
967.43 € | 1 | Available | 14 Days | 120 | IP00 | Terminal strip | |
807.83 € | 1 | Available | 8 Days | 120 | IP00 | - |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 172 | Product size (depth)(mm) | 170 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 1000 V AC | Frame size | S6 |
Contact type | 3 makers | Mounting type (relays) | Screw-fit | Ambient temperature (min.)(°C) | -25 |
Ambient temperature (max.)(°C) | +60 |