Power contactor, AC-3 265 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT10652AB36
3RT10652AD36
3RT10652AF36
3RT10652AM36
3RT10652AP36
3RT10652AR36
3RT10652AS36
3RT10652AT36
3RT10652AU36
3RT10652AV36
3RT10652NB36
3RT10652NP36
3RT10656AB36
3RT10656AB363PA0
3RT10656AD36
3RT10656AF36
3RT10656AM36
3RT10656AP36
3RT10656AR36
3RT10656AS36
3RT10656AU36
3RT10656AV36
3RT10656LA06
3RT10656NB36
3RT10656NF36
3RT10656NP36
3RT10656PF35
3RT10656PP35
3RT10656SF363PA0
3RT10656SP36
3RT10656SP363PA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Nominal voltage
(V AC)
Frame size IP rating Contact type Connection (components) Mounting type (relays) Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,299.75 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 98 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 4 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,524.93 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,524.93 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,437.48 €

1 Available 6 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 145--------

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 11 Days 145--------

1,426.56 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,426.56 €

1 Available 6 Days 145--------

1,426.56 €

1 Available 11 Days 145--------

1,426.56 €

1 Available 11 Days 145--------

1,284.44 €

1 Available 12 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,524.93 €

1 Available 11 Days 145--------

1,524.93 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,524.93 €

1 Available 11 Days 145--------

1,780.73 €

1 Available 11 Days 1651000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,780.73 €

1 Available 11 Days 1651000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,605.83 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,590.52 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

1,605.83 €

1 Available 11 Days 1451000 V ACS10IP003 makersTerminal stripScrew-fit-25+60

Loading...

  1. 1

Basic information

No. of pins 3-pin Product size (height)(mm) 210 Product size (depth)(mm) 202
Durability 10000000

Tech Support