Power contactor, AC-3 38 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT2028-1BB40
3RT20281AB00
3RT20281AB04
3RT20281AC20
3RT20281AC200JA0
3RT20281AD00
3RT20281AD200JA0
3RT20281AH00
3RT20281AH20
3RT20281AL20
3RT20281AL24
3RT20281AL243MA0
3RT20281AN20
3RT20281AN24
3RT20281AN60
3RT20281AP001AA0
3RT20281AP04
3RT20281AP60
3RT20281AR60
3RT20281AS00
3RT20281AU00
3RT20281AU20
3RT20281AV00
3RT20281AV000JA0
3RT20281AV04
3RT20281AV60
3RT20281BB44
3RT20281BB400CC0
3RT20281BB401AA0
3RT20281BE40
3RT20281BF40
3RT20281BF44
3RT20281BF400JA0
3RT20281BG40
3RT20281BJ80
3RT20281BM40
3RT20281BM400JA0
3RT20281BP40
3RT20281BW40
3RT20281CL243MA0
3RT20281FB40
3RT20281FB443MA0
3RT20281NB30
3RT20281NF30
3RT20281NP30
3RT20282AB00
3RT20282AB04
3RT20282AC20
3RT20282AC24
3RT20282AC201AA0
3RT20282AH00
3RT20282AL20
3RT20282AL24
3RT20282AL201AA0
3RT20282AL243MA0
3RT20282AM20
3RT20282AN20
3RT20282AN24
3RT20282AP00
3RT20282AP04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (depth)
(mm)
Current load
(A)
Operating voltage
(V)
Switching voltage (max.)
(V AC)
IP rating Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (max.)
(°C)

235.01 €

1 Available 3 Days 851073824 V DC400 V ACIP201 maker, 1 breakerScrew terminalsDIN rail+ auxiliary contact18.5+60
-

141.61 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+50
-

163.96 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

163.96 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+50
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

163.96 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

153.03 €

1 Available 12 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

163.96 €

1 Available 98 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

163.96 €

1 Available 98 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

163.96 €

1 Available 98 Days 8597-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+50
-

174.89 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

163.96 €

1 Available 11 Days 8597-690 V AC-IP20--Snap-in, Screw-fit--+60
-

235.01 €

1 Available 11 Days 85151-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

229.55 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

224.08 €

1 Available 11 Days 85107-690 V AC-IP20--Snap-in, Screw-fit--+60
-

224.08 €

1 Available 12 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

213.16 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

235.01 €

1 Available 11 Days 85151-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

229.55 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+50
-

224.08 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

229.55 €

1 Available 11 Days 85107-690 V AC-IP20--Snap-in, Screw-fit--+60
-

213.16 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

229.55 €

1 Available 98 Days 85107-690 V AC-IP20--Snap-in, Screw-fit--+50
-

224.08 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

213.16 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

185.83 €

1 Available 11 Days 85141-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

240.48 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

251.40 €

1 Available 11 Days 85151-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

240.48 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

240.48 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

240.48 €

1 Available 11 Days 85107-690 V AC-IP20-Screw terminalsSnap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 10297-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 98 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 10297-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 4 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 98 Days 10297-690 V AC-IP20--Snap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 10297-690 V AC-IP20--Snap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 10297-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 10297-690 V AC-IP20--Snap-in, Screw-fit--+60
-

169.43 €

1 Available 98 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

163.96 €

1 Available 98 Days 10297-690 V AC-IP20--Snap-in, Screw-fit--+60
-

153.03 €

1 Available 11 Days 10297-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

158.49 €

1 Available 11 Days 10297-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60
-

169.43 €

1 Available 11 Days 102144-690 V AC-IP20-Spring-loaded terminalSnap-in, Screw-fit--+60

Loading...

Basic information

No. of pins 3-pin Product size (width)(mm) 45 Durability 10000000
Frame size S0 Contact type 3 makers Ambient temperature (min.)(°C) -25

Tech Support