Power contactor, AC-3 65 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RT2037-1AP00
3RT20371AB00
3RT20371AB04
3RT20371AC20
3RT20371AC24
3RT20371AD00
3RT20371AD04
3RT20371AH00
3RT20371AH04
3RT20371AH20
3RT20371AH24
3RT20371AL20
3RT20371AL24
3RT20371AL201AA0
3RT20371AM20
3RT20371AN10
3RT20371AN20
3RT20371AN24
3RT20371AP001AA0
3RT20371AP04
3RT20371AP043MA0
3RT20371AP60
3RT20371AP64
3RT20371AR60
3RT20371AR64
3RT20371AT60
3RT20371AU00
3RT20371AV00
3RT20371AV04
3RT20371AV60
3RT20371CL243MA0
3RT20371KB40
3RT20371KB44
3RT20371KB401AA0
3RT20371NB34
3RT20371NB36
3RT20371NB300CC0
3RT20371NB301AA0
3RT20371NB343MA0
3RT20371NE30
3RT20371NE34
3RT20371NF30
3RT20371NF34
3RT20371NP30
3RT20371NP34
3RT20371XB400LA2
3RT20371XF400LA2
3RT20373AC20
3RT20373AH00
3RT20373AL20
3RT20373AN20
3RT20373AP00
3RT20373AP06
3RT20373AP60
3RT20373AV00
3RT20373CL243MA0
3RT20373EL20
3RT20373KB40
3RT20373KB443MA0
3RT20373NB30
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (depth)
(mm)
Nominal voltage
(V AC)
Switching voltage (max.)
(V AC)
IP rating Auxiliary contact type Connection (components) Mounting type (relays) Relay features Power
(kW)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

344.33 €

1 Available 11 Days 55130230 V AC400 V ACIP201 maker, 1 breakerScrew terminalsDIN rail+ auxiliary contact30-25+60
-

398.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

337.79 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

315.92 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

322.48 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

326.84 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 7 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

366.21 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

322.48 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

300.61 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

326.84 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

344.33 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

348.72 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

326.84 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available Quote 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

322.48 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

337.79 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

530.17 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

519.24 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

486.44 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

479.89 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

486.44 €

1 Available 12 Days 75130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

475.52 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

486.44 €

1 Available 12 Days 55130690 V AC-IP20--Snap-in, Screw-fit---25+60
-

497.37 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

475.52 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

486.44 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

458.03 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

486.44 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

468.95 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

475.52 €

1 Available 12 Days 55174690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

643.87 €

1 Available 12 Days 55-690 V AC--1 maker, 1 breakerScrew terminalsSnap-in, Screw-fit----
-

639.48 €

1 Available 12 Days 55-690 V AC--1 maker, 1 breakerScrew terminalsSnap-in, Screw-fit----
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

355.27 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

333.41 €

1 Available 12 Days 75130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

304.99 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

311.55 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

344.33 €

1 Available 12 Days 55178690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

322.48 €

1 Available 7 Days 55130690 V AC-IP20--Snap-in, Screw-fit---25+60
-

479.89 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

475.52 €

1 Available 12 Days 55178690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60
-

468.95 €

1 Available 12 Days 55130690 V AC-IP20-Screw terminalsSnap-in, Screw-fit---25+60

Loading...

Basic information

No. of pins 3-pin Product size (height)(mm) 114 Durability 10000000
Frame size S2 Contact type 3 makers

Tech Support