Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Current load (A) | Durability | Nominal voltage (V AC) | Switching voltage (max.) (V AC) | Frame size | IP rating | Contact type | Auxiliary contact type | Connection (components) | Mounting type (relays) | Relay features | Power (kW) | Ambient temperature (min.) (°C) | Ambient temperature (max.) (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.36 € | 1 | Available | 3 Days | 3-pin | 58 | 45 | 73 | 9 | 30000000 | 230 V AC | 400 V AC | S00 | IP20 | 3 makers | 1 maker | Screw terminals | DIN rail | + auxiliary contact | 4 | -25 | +60 | ||
57.53 € | 1 | Available | 3 Days | 3-pin | 58 | 45 | 73 | 9 | 30000000 | 230 V AC | 400 V AC | S00 | IP20 | 3 makers | 1 breaker | Screw terminals | DIN rail | + auxiliary contact | 4 | -25 | +60 | ||
65.03 € | 1 | Available | 3 Days | 3-pin | 58 | 45 | 73 | 9 | 30000000 | 24 V DC | 400 V AC | S00 | IP20 | 3 makers | 1 maker | Screw terminals | DIN rail | + auxiliary contact | 4 | -25 | +60 | ||
62.87 € | 1 | Available | 3 Days | 3-pin | 58 | 45 | 73 | 9 | 30000000 | 24 V DC | 400 V AC | S00 | IP20 | 3 makers | 1 breaker | Screw terminals | DIN rail | + auxiliary contact | 4 | -25 | +60 | ||
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 42.27 € | 1 | Available | 3 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 53.11 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 54.20 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 74.07 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 48.77 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 49.85 € | 1 | Available | Quote | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 48.77 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 78.43 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 117 | - | 10000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | - | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 49.85 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | - | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 54.20 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 48.77 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 47.68 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 54.20 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 56.36 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 50.93 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 52.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | - | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 62.87 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 65.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 82.77 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 117 | - | 10000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 67.20 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 62.87 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 74.07 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 65.03 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 98.04 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 117 | - | 10000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 62.87 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 62.87 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 56.36 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
- | 56.36 € | 1 | Available | 4 Days | 3-pin | 58 | 45 | 73 | - | 30000000 | 690 V AC | - | S00 | IP20 | 3 makers | - | Screw terminals | Snap-in, Screw-fit | - | - | -25 | +60 | |
- | 62.87 € | 1 | Available | 4 Days | 3-pin | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
No. of pins
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Current load(A)
Durability
Nominal voltage(V AC)
Switching voltage (max.)(V AC)
Frame size
IP rating
Contact type
Auxiliary contact type
Connection (components)
Mounting type (relays)
Relay features
Power(kW)
Ambient temperature (min.)(°C)
Ambient temperature (max.)(°C)
Filter by standard shipping days
Optional Attributes