Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RF29900HA13 |
3RF29900HA16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) (V) | |
---|---|---|---|---|---|
352.95 € | 1 | 11 Days | 110 - 230 V AC | ||
364.15 € | 1 | 12 Days | 400 - 600 V AC |
Loading...
Product size (height)(mm) | 111.5 | Product size (width)(mm) | 45 | Product size (depth)(mm) | 69.5 |
---|---|---|---|---|---|
Product type | Power controller | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
Current load(A) | 90 | Auxiliary contact type | 1 breaker | IP rating | IP20 |
Compatible with (details)(mm) | Siemens 3RF2 series | Connection (components) | Screw terminals | Mounting type (relays) | clip-on |