Reversing contactor assembly

Reversing contactor assembly

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3RA23158XB301AB0
3RA23158XB301AF0
3RA23158XB301AH0
3RA23158XB301AK6
3RA23158XB301AP0
3RA23158XB301BB4
3RA23158XB301BW4
3RA23158XB302AB0
3RA23158XB302AF0
3RA23158XB302AH0
3RA23158XB302AK6
3RA23158XB302AP0
3RA23158XB302BB4
3RA23158XB302BW4
3RA23158XE301BB4
3RA23158XE302BB4
3RA23168XB301AB0
3RA23168XB301AF0
3RA23168XB301AH0
3RA23168XB301AK6
3RA23168XB301AP0
3RA23168XB301BB4
3RA23168XB301BW4
3RA23168XB302AB0
3RA23168XB302AF0
3RA23168XB302AH0
3RA23168XB302AK6
3RA23168XB302AP0
3RA23168XB302BB4
3RA23168XB302BW4
3RA23168XE301BB4
3RA23168XE302BB4
3RA23178XB301AB0
3RA23178XB301AF0
3RA23178XB301AH0
3RA23178XB301AK6
3RA23178XB301AP0
3RA23178XB301AP6
3RA23178XB301BB4
3RA23178XB301BW4
3RA23178XB302AB0
3RA23178XB302AF0
3RA23178XB302AH0
3RA23178XB302AK6
3RA23178XB302AP0
3RA23178XB302BB4
3RA23178XB302BW4
3RA23178XE301BB4
3RA23178XE302BB4
3RA23188XB301AB0
3RA23188XB301AF0
3RA23188XB301AH0
3RA23188XB301AP0
3RA23188XB301BB4
3RA23188XB301BW4
3RA23188XB302AB0
3RA23188XB302AH0
3RA23188XB302AK6
3RA23188XB302AP0
3RA23188XB302BB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Control voltage range
(V)
Current load
(A)
Nominal voltage
(V)
Contact type Connection (components) Frame size

114.37 €

1 Available 11 Days 689073-2524 V AC (max)6.1690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-25110 V AC (max)6.1690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-2548 V AC (max)6.1690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-25120 V AC (max)6.1690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-25230 V AC (max)6.1690 V AC3 makersScrew terminalsS00

119.83 €

1 Available 11 Days 689073-25-6.1690 V AC3 makersScrew terminalsS00

125.27 €

1 Available 11 Days 689073-25-6.1690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 849083-2524 V AC (max)6.1690 V AC3 makersSpring-loaded terminalS00

114.37 €

1 Available 9 Days 849083-25110 V AC (max)6.1690 V AC3 makersSpring-loaded terminalS00

114.37 €

1 Available 98 Days 849083-2548 V AC (max)6.1690 V AC3 makersSpring-loaded terminalS00

114.37 €

1 Available 9 Days 849083-25120 V AC (max)6.1690 V AC3 makersSpring-loaded terminalS00

114.37 €

1 Available 11 Days 849083-25230 V AC (max)6.1690 V AC3 makersSpring-loaded terminalS00

125.27 €

1 Available 11 Days 849083-25-6.1690 V AC3 makersSpring-loaded terminalS00

125.27 €

1 Available 11 Days 849083-25-6.1690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 11 Days 689073-25-6.1690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 849083-25-6.1690 V AC3 makersSpring-loaded terminalS00

119.83 €

1 Available 9 Days 689073-2524 V AC (max)9690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-25110 V AC (max)9690 V AC3 makersScrew terminalsS00

119.83 €

1 Available 11 Days 689073-2548 V AC (max)9690 V AC3 makersScrew terminalsS00

119.83 €

1 Available 11 Days 689073-25120 V AC (max)9690 V AC3 makersScrew terminalsS00

114.37 €

1 Available 11 Days 689073-25230 V AC (max)9690 V AC3 makersScrew terminalsS00

125.27 €

1 11 Days 689073-25-9690 V AC3 makersScrew terminalsS00

130.71 €

1 Available 9 Days 689073-25-9690 V AC3 makersScrew terminalsS00

119.83 €

1 Available 11 Days 849083-2524 V AC (max)9690 V AC3 makersSpring-loaded terminalS00

119.83 €

1 Available 11 Days 849083-25110 V AC (max)9690 V AC3 makersSpring-loaded terminalS00

119.83 €

1 Available 11 Days 849083-2548 V AC (max)9690 V AC3 makersSpring-loaded terminalS00

119.83 €

1 Available 11 Days 849083-25120 V AC (max)9690 V AC3 makersSpring-loaded terminalS00

119.83 €

1 Available 11 Days 849083-25230 V AC (max)9690 V AC3 makersSpring-loaded terminalS00

130.71 €

1 Available 11 Days 849083-25-9690 V AC3 makersSpring-loaded terminalS00

130.71 €

1 Available 4 Days 849083-25-9690 V AC3 makersSpring-loaded terminalS00

141.61 €

1 Available 9 Days 689073-25-9690 V AC3 makersScrew terminalsS00

141.61 €

1 Available 12 Days 849083-25-9690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 11 Days 689073-2524 V AC (max)11690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 689073-25110 V AC (max)11690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 689073-2548 V AC (max)11690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 689073-25120 V AC (max)11690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 689073-25230 V AC (max)11690 V AC3 makersScrew terminalsS00

141.61 €

1 Available 11 Days 689073-25240 V AC (max)11690 V AC3 makersScrew terminalsS00

147.05 €

1 Available 11 Days 689073-25-11690 V AC3 makersScrew terminalsS00

147.05 €

1 Available 11 Days 689073-25-11690 V AC3 makersScrew terminalsS00

136.17 €

1 Available 11 Days 849083-2524 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 98 Days 849083-25110 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 98 Days 849083-2548 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 98 Days 849083-25120 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

136.17 €

1 Available 11 Days 849083-25230 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

147.05 €

1 Available 11 Days 849083-25-11690 V AC3 makersSpring-loaded terminalS00

147.05 €

1 Available 4 Days 849083-25-11690 V AC3 makersSpring-loaded terminalS00

158.49 €

1 Available 11 Days 689073-25-11690 V AC3 makersScrew terminalsS00

158.49 €

1 Available 11 Days 849083-25-11690 V AC3 makersSpring-loaded terminalS00

158.49 €

1 Available 11 Days 689073-2524 V AC (max)11690 V AC3 makersScrew terminalsS00

158.49 €

1 Available 11 Days 689073-25110 V AC (max)11690 V AC3 makersScrew terminalsS00

158.49 €

1 Available 11 Days 689073-2548 V AC (max)11690 V AC3 makersScrew terminalsS00

158.49 €

1 Available 11 Days 689073-25230 V AC (max)11690 V AC3 makersScrew terminalsS00

229.55 €

1 Available 11 Days 689073-25-11690 V AC3 makersScrew terminalsS00

229.55 €

1 Available 98 Days 689073-25-11690 V AC3 makersScrew terminalsS00

158.49 €

1 Available 9 Days 849083-2524 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

158.49 €

1 Available 11 Days 849083-2548 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

158.49 €

1 Available 98 Days 849083-25120 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

158.49 €

1 Available 11 Days 849083-25230 V AC (max)11690 V AC3 makersSpring-loaded terminalS00

229.55 €

1 Available 11 Days 849083-25-11690 V AC3 makersSpring-loaded terminalS00

Loading...

Basic information

Product type Reversing contactor combo Ambient temperature (max.)(°C) +60 Durability 10000000
Number of pins 3 IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support