Front-side auxiliary switch (3RH19211CD01)

Front-side auxiliary switch 3RH19211CD01

Click on this image to zoom in.

Click on this image to zoom in.

  • Front-side auxiliary switch 3RH19211CD01
  • Front-side auxiliary switch 3RH19211CD01
  • Volume Discount

Product Details:

Manufacturer part number: 3RH19211CD01

Brand: SIEMENS

Price: 9.99

Delivery time: 10 Days


Technical Data:

Product size (width): 10 mm

Current load: - A

Durability: -

Electrical lifespan: -

Number of pins: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RH19211CD01

Part Number
3RH19211CD01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Current load
(A)
Durability Electrical lifespan Number of pins Contact type Auxiliary contact type Switching voltage
(V)
Connection (components) Frame size Mounting type (relays) Type (misc.)

9.99 €

1 Available 10 Days 10--------S0Snap-in-

Loading...

  1. 1

Basic information

Product size (height)(mm) 38 Product size (depth)(mm) 51 Product type Auxiliary switch module
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +60 IP rating IP20

This page is Front-side auxiliary switch, part number 3RH19211CD01.
You can find the detail information about specifications and dimensions on part number 3RH19211CD01.

Variation of this product

Part Number
3RH1921-1CA01
3RH1921-1CA10
3RH19211XA220MA0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Current load
(A)
Durability Electrical lifespan Number of pins Contact type Auxiliary contact type Switching voltage
(V)
Connection (components) Frame size Mounting type (relays) Type (misc.)

6.15 €

1 3 Days 10101000000020000011 breaker1 breaker600, 690 V DCScrew terminals-FrontAuxiliary contactor

6.15 €

1 3 Days 10101000000020000011 maker1 maker600, 690 V DCScrew terminals-FrontAuxiliary contactor

19.16 €

1 Available 9 Days 44--------S0Snap-in-

Tech Support