Labeling panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8WD44080FA

Part Number
8WD44080FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.87 €

1 11 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 342 Product size (width)(mm) 148 Product type Name board
Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +50

This page is Labeling panel, part number 8WD44080FA.
You can find the detail information about specifications and dimensions on part number 8WD44080FA.

Tech Support