Miniature circuit breaker

Miniature circuit breaker
[Specifications]
・Product type: Circuit breaker
・No. of pins: 3
・Product size : 76 x 54 x 121mm
・Nominal voltage: 400V
・Nominal current : 8A
・Colour: Grey
・Switch-off capacity: 10kA

[Features]
・Miniature circuit breaker 0 kA, 3-pole, C, 8A according to UL 489-480Y/277V

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SJ43087HG42

Part Number
5SJ43087HG42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

240.88 €

1 21 Days

Loading...

  1. 1

Basic information

No. of pins 3 Product size (height)(mm) 121 Product size (width)(mm) 54
Product size (depth)(mm) 76 Colour Grey Compatible with (details) SENTRON
Nominal current(A) 8 Nominal voltage(V) 400 Product type Circuit breaker
Switch-off capacity(kA) 10

This page is Miniature circuit breaker, part number 5SJ43087HG42.
You can find the detail information about specifications and dimensions on part number 5SJ43087HG42.

Tech Support