Manufacturer part number: 5SL45027
Brand: SIEMENS
Price: 60.49 €
Delivery time: 22 Days
Nominal current: 2 A
Nominal voltage: 230 V
Switch-off capacity: - kA
Release characteristics: C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5SL45027
Product size (height)(mm) | 90 | Product size (width)(mm) | 36 | Product size (depth)(mm) | 76 |
---|---|---|---|---|---|
Product type | Circuit breaker | Number of pins | 2 | Colour | Grey |
Compatible with (details)(mm) | SENTRON |
This page is Miniature circuit breaker 230 V, part number 5SL45027.
You can find the detail information about specifications and dimensions on part number 5SL45027.
Configure
Basic Attributes
Switch-off capacity(kA)
Nominal current(A)
Nominal voltage(V)
Release characteristics
Filter by standard shipping days
Optional Attributes
Part Number |
---|
5SJ65137KS |
5SJ65166KS |
5SJ65167KS |
5SL45028 |
5SL45036 |
5SL45037 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Switch-off capacity (kA) | Release characteristics |
---|---|---|---|---|---|---|---|---|
45.93 € | 1 | 11 Days | 13 | 230, 400 | - | C | ||
33.60 € | 1 | 12 Days | 16 | 230, 400 | - | B | ||
44.44 € | 1 | Available | 11 Days | 16 | 230, 400 | - | C | |
73.93 € | 1 | 21 Days | 2 | 230 | - | D | ||
43.68 € | 1 | 21 Days | 3 | 230 | - | B | ||
60.49 € | 1 | 21 Days | 3 | 230 | - | C |