Miniature circuit breaker 230 / 400 V (5SL61017)

Miniature circuit breaker 230 / 400 V 5SL61017

Click on this image to zoom in.

Click on this image to zoom in.

  • Miniature circuit breaker 230 / 400 V 5SL61017
  • Miniature circuit breaker 230 / 400 V 5SL61017
  • Miniature circuit breaker 230 / 400 V 5SL61017
  • Miniature circuit breaker 230 / 400 V 5SL61017
  • Volume Discount

Product Details:

Manufacturer part number: 5SL61017

Brand: SIEMENS

Price: 23.41

Delivery time: 24 Days


Technical Data:

Product size (width): 18 mm

Nominal current: 1 A

Nominal voltage: 400 V

Operating voltage: 440 V

Release characteristics: C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SL61017

Part Number
5SL61017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Operating voltage
(V)
Release characteristics Switch-off capacity
(kA)

23.41 €

1 Available 24 Days 181400440C-

Loading...

  1. 1

Basic information

No. of pins 1 Product size (height)(mm) 90 Product size (depth)(mm) 76
Colour Grey Compatible with (details) SENTRON

This page is Miniature circuit breaker 230 / 400 V, part number 5SL61017.
You can find the detail information about specifications and dimensions on part number 5SL61017.

Variation of this product

Part Number
5SL61027
5SL61037
5SL61047
5SL61057
5SL61087
5SL61147
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Nominal current
(A)
Nominal voltage
(V)
Operating voltage
(V)
Release characteristics Switch-off capacity
(kA)

14.56 €

1 3 Days 182400440C-

22.40 €

1 37 Days 183400440C-

12.67 €

1 3 Days 184400440C-

22.40 €

1 24 Days 180.5230, 400440C-

22.40 €

1 38 Days 188230, 400440C-

22.40 €

1 24 Days 180.3230, 400440C-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360