Miniature circuit breaker 400 V (5SL42016)

Miniature circuit breaker 400 V 5SL42016

Click on this image to zoom in.

Click on this image to zoom in.

  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Miniature circuit breaker 400 V 5SL42016
  • Volume Discount

Product Details:

Manufacturer part number: 5SL42016

Brand: SIEMENS

Price: 60.69

Delivery time: 21 Days


Technical Data:

Product size (width): 36 mm

Number of pins: 2

Nominal current: 1 A

Nominal voltage: 400 V

Operating voltage (range): 440 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SL42016

Part Number
5SL42016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Number of pins Nominal current
(A)
Nominal voltage
(V)
Operating voltage (range)
(V)
Switch-off capacity
(kA)
Release characteristics

60.69 €

1 Available 21 Days 3621400440-B

Loading...

  1. 1

Basic information

Product size (height)(mm) 90 Product size (depth)(mm) 76 Product type Circuit breaker
Colour Grey Compatible with (details)(mm) SENTRON

This page is Miniature circuit breaker 400 V, part number 5SL42016.
You can find the detail information about specifications and dimensions on part number 5SL42016.

Variation of this product

Part Number
5SJ62137KS
5SJ62166KS
5SJ62167KS
5SL42017
5SL42018
5SL42026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Number of pins Nominal current
(A)
Nominal voltage
(V)
Operating voltage (range)
(V)
Switch-off capacity
(kA)
Release characteristics

67.20 €

1 Available 98 Days 36213400440-C

44.44 €

1 Available 11 Days 36216400440-B

60.49 €

1 12 Days 36216400440-C

82.91 €

1 22 Days 3621400440-C

100.83 €

1 22 Days 3621400440-D

60.69 €

1 Available 21 Days 3622400440-B

Tech Support