Contactor relay, 53E

Contactor relay, 53E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH42530AG1
3TH42530AG2
3TH42530AK6
3TH42530AL2
3TH42530AP0
3TH42530BE4
3TH42530BF4
3TH42530BG8
3TH42530LB4
3TH42530LF4
3TH42535KB4
3TH42535MM4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

93.68 €

1 Available 11 Days 102-25+55

91.49 €

1 Available 12 Days 102-25+55

89.32 €

1 Available 11 Days 102-25+55

89.32 €

1 Available 12 Days 102-25+55

91.49 €

1 Available 12 Days 102-25+55

169.43 €

1 Available 12 Days 135-25+55

163.96 €

1 Available 11 Days 135-25+55

163.96 €

1 Available 26 Days 135-25+55

174.89 €

1 Available 11 Days 135-40+70

174.89 €

1 Available 11 Days 135-40+70

180.36 €

1 Available 11 Days 135-25+55

163.96 €

1 Available 12 Days 135-25+55

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 45 Product type Auxiliary contactor
Auxiliary contact type 5 makers, 3 breakers IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support