Contactor relay, 82E

Contactor relay, 82E

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3TH43820AB0
3TH43820AC2
3TH43820AF0
3TH43820AK6
3TH43820AL2
3TH43820AN2
3TH43820AP0
3TH43820AP6
3TH43820BB4
3TH43820BE4
3TH43820BF4
3TH43820BF8
3TH43820BM4
3TH43820BQ4
3TH43820LB4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)

136.17 €

1 Available 12 Days 102-25+55

136.17 €

1 Available 12 Days 102-25+55

136.17 €

1 Available 12 Days 102-25+55

136.17 €

1 Available 12 Days 102-25+55

130.71 €

1 Available 12 Days 102-25+55

141.61 €

1 Available 12 Days 102-25+55

130.71 €

1 Available 12 Days 102-25+55

136.17 €

1 Available 12 Days 102-25+55

224.08 €

1 Available 12 Days 135-25+55

202.21 €

1 Available 12 Days 135-25+55

202.21 €

1 Available 12 Days 135-25+55

207.68 €

1 Available 12 Days 135-25+55

207.68 €

1 Available 12 Days 135-25+55

202.21 €

1 Available 12 Days 135-25+55

273.28 €

1 Available 13 Days 135-40+70

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 55 Product type Auxiliary contactor
Auxiliary contact type 8 makers, 2 breakers IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

Tech Support