Contactor relay, 91E (3TH43910AL2)

Contactor relay, 91E 3TH43910AL2

Click on this image to zoom in.

Click on this image to zoom in.

  • Contactor relay, 91E 3TH43910AL2
  • Contactor relay, 91E 3TH43910AL2
  • Volume Discount

Product Details:

Manufacturer part number: 3TH43910AL2

Brand: SIEMENS

Price: 114.37

Delivery time: 11 Days


Technical Data:

Product size (depth): 102 mm

Ambient temperature (min.): -25 °C

Ambient temperature (max.): +55 °C

Control voltage range: 230 V AC V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3TH43910AL2

Part Number
3TH43910AL2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)

114.37 €

1 Available 11 Days 102-25+55230 V AC

Loading...

  1. 1

Basic information

Product size (height)(mm) 78 Product size (width)(mm) 55 Auxiliary contact type 9 makers, 1 breaker
IP rating IP20 Mounting type (relays) Snap-in, Screw-fit

This page is Contactor relay, 91E, part number 3TH43910AL2.
You can find the detail information about specifications and dimensions on part number 3TH43910AL2.

Variation of this product

Part Number
3TH43910AC2
3TH43910AG2
3TH43910AK6
3TH43910AM0
3TH43910AN2
3TH43910AP0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Ambient temperature (min.)
(°C)
Ambient temperature (max.)
(°C)
Control voltage range
(V)

119.83 €

1 Available 12 Days 102-25+5524 V AC

119.83 €

1 Available 12 Days 102-25+55110 V AC

119.83 €

1 Available 12 Days 102-25+55110 - 120 V AC

130.71 €

1 Available 12 Days 102-25+55220 - 264 V AC

114.37 €

1 Available 11 Days 102-25+55220 V AC

119.83 €

1 Available 11 Days 102-25+55230 - 277 V AC

Tech Support