Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3UF71001AA000 |
3UF71011AA000 |
3UF71021AA000 |
3UF71031AA000 |
3UF71041BA000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | IP rating | Fitting type (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
145.65 € | 1 | 11 Days | 84 | 45 | 45 | IP20 | Screw and snap | Through-hole converter | ||
163.96 € | 1 | Available | 11 Days | 84 | 45 | 45 | IP20 | Screw and snap | Through-hole converter | |
174.89 € | 1 | Available | 12 Days | 94 | 55 | 72 | IP20 | Screw and snap | Through-hole converter | |
344.33 € | 1 | Available | 11 Days | 95 | 120 | 145 | IP20 | Screw and snap | Through-hole converter | |
398.99 € | 1 | Available | 11 Days | 147 | 145 | 148 | IP00 | Direct mounting/stand-alone installation | Rail connection |
Loading...
Product type | PLC current detector | Ambient temperature (min.)(°C) | -25 | Ambient temperature (max.)(°C) | +60 |
---|---|---|---|---|---|
Operating voltage (range)(V) | 110 - 690 V AC |
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
IP rating
Fitting type (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes