Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3KC96251
Product size (height)(mm) | 71 | Product size (width)(mm) | 90.2 | Product size (depth)(mm) | 56.8 |
---|---|---|---|---|---|
Product type | Circuit breaker accessories | Compatible with (details)(mm) | 3KC3, 3KC4 |
This page is Dual power supply For 3KC, part number 3KC96251.
You can find the detail information about specifications and dimensions on part number 3KC96251.