Emergency stop mushroom pushbutton

Emergency stop mushroom pushbutton

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Commanding and signaling devices
・Tamper -proof
・Functions (switches): Latch
・Shape (type): Round
・Button diameter(mm): 30, 40

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SB20001AC01
3SU1000-1GB20-0AA0
3SU1000-1HA20-0AA0
3SU1000-1HB20-0AA0
3SU1000-1HF20-0AA0
3SU1000-1HR20-0AA0
3SU10001HB100AA0
3SU10001HB500AA0
3SU10001HG200AA0
3SU10001HK200AA0
3SU10001HM200AA0
3SU10001HN200AA0
3SU10001HS200AA0
3SU10001HT200AA0
3SU10011GB200AA0
3SU10011HB200AA0
3SU10011JB200AA0
3SU1050-1GB20-0AA0
3SU1050-1HA20-0AA0
3SU1050-1HB20-0AA0
3SU10501HB100AA0
3SU10501HG200AA0
3SU10501HH200AA0
3SU10501HK200AA0
3SU10501HM200AA0
3SU10501HN200AA0
3SU10501HQ200AA0
3SU10501HR200AA0
3SU10501HS200AA0
3SU10501HU100AA0
3SU10501HU200AA0
3SU10501HV200AA0
3SU10501JB200AA0
3SU10511GB200AA0
3SU10511HB200AA0
3SU10511JB200AA0
3SU1100-1HB20-1CH0
3SU1150-1HB20-1CH0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (type) Recess diameter Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Button diameter
(mm)
Durability Contact type Product size (dia.)
(mm)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
Switching voltage
(V)
IP rating Case colour Connection (components) Lighting type Material Mounting type (relays) Print motif Switch features Switch position Unlocking mechanism
-

21.28 €

1 3 Days RoundØ16Red----3000000-28.5502128.5-IP65--NonePlasticFront----

23.52 €

1 3 Days RoundØ22Red---30300000------IP66, IP67, IP69(IP69K)BlackExternal contactNone--NoneFront ring (PVC)-Turn

21.28 €

1 24 Days RoundØ22Red---40300000------IP66, IP67, IP69(IP69K)BlackExternal contactNone--NoneFront ring (PVC)-Pull

23.52 €

1 3 Days RoundØ22Red---40300000------IP66, IP67, IP69(IP69K)BlackExternal contactNone--NoneFront ring (PVC)-Turn

45.93 €

1 24 Days RoundØ22Red---40300000------IP66, IP67, IP69(IP69K)--NonePlastic----Key

78.43 €

1 Available 23 Days RoundØ22Red---40--------BlackExternal contactNone--NoneFront ring (PVC)-Key
-

22.40 €

1 3 Days -Ø22.3Black45.34026.3--------IP66, IP67, IP69(IP69K)---------
-

22.40 €

1 11 Days -Ø22.3Blue45.34026.3--------IP66, IP67, IP69(IP69K)---------
-

49.29 €

1 23 Days -Ø22.3Red67.14026.3--------IP66, IP67, IP69(IP69K)---------
-

100.83 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

100.83 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

98.59 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

73.93 €

1 23 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

73.93 €

1 23 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

28.93 €

1 Available 23 Days -Ø22.3Red44.233.826.3--------IP66, IP67, IP69(IP69K)---------
-

26.88 €

1 3 Days -Ø22.3Red45.34026.3--------IP66, IP67, IP69(IP69K)---------
-

31.36 €

1 24 Days -Ø22.3Red45.36026.3--------IP66, IP67, IP69(IP69K)---------

26.88 €

1 23 Days RoundØ22Red---30300000------IP66, IP67, IP69(IP69K)SilverExternal contactNone--NoneFront ring (steel), Glossy-Turn

22.40 €

1 23 Days RoundØ22Red---40300000------IP66, IP67, IP69(IP69K)--NonePlastic----Pull

24.64 €

1 3 Days RoundØ22Red---40300000------IP66, IP67, IP69(IP69K)--NonePlastic--Front ring (steel) , Glossy-Turn
-

23.52 €

1 11 Days -Ø22.3Black45.34026.3--------IP66, IP67, IP69(IP69K)---------
-

56.36 €

1 Available 24 Days -Ø22.3Red67.14026.3--------IP66, IP67, IP69(IP69K)---------
-

48.17 €

1 23 Days -Ø22.3Red67.14026.3--------IP66, IP67, IP69(IP69K)---------
-

109.79 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

109.79 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

109.79 €

1 23 Days -Ø22.3Red81.34026.3--------IP66, IP67, IP69(IP69K)---------
-

60.49 €

1 23 Days -Ø22.3Red83.34026.3--------IP66, IP67, IP69(IP69K)---------
-

80.67 €

1 23 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

80.67 €

1 23 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

156.85 €

1 11 Days -Ø22.3Black85.14026.3--------IP66, IP67, IP69(IP69K)---------
-

123.24 €

1 23 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

123.24 €

1 24 Days -Ø22.3Red84.54026.3--------IP66, IP67, IP69(IP69K)---------
-

28.00 €

1 24 Days -Ø22.3Red45.36026.3--------IP66, IP67, IP69(IP69K)---------
-

31.36 €

1 23 Days -Ø22.3Red44.233.826.3--------IP66, IP67, IP69(IP69K)---------
-

32.15 €

1 Available 23 Days -Ø22.3Red45.34026.3--------IP66, IP67, IP69(IP69K)---------
-

33.60 €

1 24 Days -Ø22.3Red45.36026.3--------IP66, IP67, IP69(IP69K)---------

41.44 €

1 3 Days RoundØ22Red---403000001 breaker-----IP66, IP67, IP69(IP69K)BlackScrew terminalsNone--EMERGENCY STOPFront ring (PVC)1 x On/OffTurn

42.56 €

1 3 Days RoundØ22Red---40-1 breaker----500IP66, IP67, IP69(IP69K)-Screw terminalsNone--EMERGENCY STOPFront ring (steel), Glossy-Turn

Loading...

  1. 1

Basic information

Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70 Functions (switches) latch

Tech Support