Enabling module for operator panel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RA69360A

Part Number
3RA69360A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.43 €

1 Available 98 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 16 Product size (width)(mm) 18 Product size (depth)(mm) 10
Product type Enabler Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +60
Mounting type (relays) Push-fit

This page is Enabling module for operator panel, part number 3RA69360A.
You can find the detail information about specifications and dimensions on part number 3RA69360A.

Tech Support