Extra handle (Part Numbers)

Extra handle

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3VA92870GC01

Part Number
3VA92870GC01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.49 €

1 10 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 45 Product size (width)(mm) 45 Product size (depth)(mm) 36
Product type Circuit breaker accessories

This page is Extra handle, part number 3VA92870GC01.
You can find the detail information about specifications and dimensions on part number 3VA92870GC01.

Tech Support