Accessory for 3KC4, 3KC8 Copper bar, kit (3KC98110)

Accessory for 3KC4, 3KC8 Copper bar, kit 3KC98110

Click on this image to zoom in.

Click on this image to zoom in.

  • Accessory for 3KC4, 3KC8 Copper bar, kit 3KC98110
  • Accessory for 3KC4, 3KC8 Copper bar, kit 3KC98110
  • Accessory for 3KC4, 3KC8 Copper bar, kit 3KC98110
  • Accessory for 3KC4, 3KC8 Copper bar, kit 3KC98110

Product Details:

Manufacturer part number: 3KC98110

Brand: SIEMENS

Price: 184.87

Delivery time: 11 Days


Technical Data:

Product size (depth): 55.2 mm

Product size (height): 45 mm

Product size (width): 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3KC98110

Part Number
3KC98110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

184.87 €

1 11 Days 55.24590

Loading...

  1. 1

Basic information

Product type Circuit breaker accessories Compatible with (details) 3KC4, 3KC8 Type (misc.) Flat connector

This page is Accessory for 3KC4, 3KC8 Copper bar, kit, part number 3KC98110.
You can find the detail information about specifications and dimensions on part number 3KC98110.

Variation of this product

Part Number
3KC98111
3KC98112
3KC98113
3KC98114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (depth)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)

33.60 €

1 12 Days ---

31.36 €

1 11 Days ---

469.47 €

1 11 Days 9071150

323.81 €

1 11 Days 384590

Tech Support